IESNA:LM-63-2002
[TEST]P1644810
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-730-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34531.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3763.0 3692.2 3500.0 3321.3 3253.8 3274.1 3355.0 3597.8 4029.4 4680.1 5587.2 6713.4 7694.6 8638.7 9515.4 10496.6 
11541.9 12600.6 13915.7 15180.1 16120.9 16795.2 17317.9 17422.4 16485.0 14404.6 11046.2 5550.1 1938.8 664.3 377.6 256.3 151.7 
70.8 0.0 0.0 0.0 
3763.0 3685.4 3503.4 3324.7 3250.5 3270.7 3351.6 3580.9 3985.5 4663.3 5577.1 6642.6 7698.0 8669.0 9539.0 10520.2 
11585.7 12668.1 13996.6 15267.8 16201.8 16872.8 17425.8 17466.2 16619.9 14556.3 11157.5 5627.6 2016.4 701.3 401.3 276.5 165.2 
80.9 0.0 0.0 0.0 
3763.0 3685.4 3523.6 3355.0 3280.8 3301.0 3371.9 3560.7 3931.6 4538.5 5384.9 6416.6 7485.5 8436.4 9377.1 10361.7 
11410.4 12607.4 13969.6 15365.6 16576.1 17388.7 17968.6 18231.6 17655.1 15817.4 12256.7 6814.5 2576.1 1068.9 573.2 357.4 
219.2 141.6 47.2 0.0 0.0 
3763.0 3712.4 3570.8 3429.2 3365.1 3378.6 3435.9 3567.4 3860.8 4332.8 5047.7 5961.4 7010.1 8008.2 9013.0 10034.7 
11133.9 12330.9 13757.2 15318.4 16845.8 18231.6 19243.2 19951.3 19894.0 18521.6 15493.7 10584.3 4541.9 1685.9 913.8 519.3 
306.8 202.3 84.3 0.0 0.0 
3763.0 3715.8 3611.3 3506.7 3466.3 3489.9 3557.3 3638.2 3827.1 4187.8 4670.0 5398.3 6376.2 7313.6 8365.6 
9427.7 10553.9 11835.2 13372.8 15045.2 17031.3 18912.8 20615.5 21937.3 22503.8 21937.3 19543.3 15490.3 9427.7 3668.6 
1537.6 849.7 435.0 219.2 80.9 0.0 0.0 
3763.0 3729.3 3661.8 3607.9 3607.9 3668.6 3742.8 3830.4 3958.6 4191.2 4541.9 4997.1 5681.6 6575.1 7509.1 
8578.0 9835.7 11241.8 12890.6 14822.7 16984.1 19283.7 21438.3 23269.2 24466.2 24712.4 23764.9 21037.0 16063.5 9522.1 
3132.5 1008.2 391.1 165.2 47.2 3.4 0.0 
3763.0 3759.6 3736.0 3729.3 3783.2 3877.6 3999.0 4154.1 4332.8 4541.9 4808.3 5145.5 5556.8 6146.9 6969.6 
7903.6 8989.4 10398.8 12094.9 13939.3 16218.6 18511.5 20956.1 23269.2 25187.8 26641.1 27679.6 27608.8 25221.5 19179.1 
10881.0 4437.4 950.9 279.9 77.6 6.7 0.0 
3763.0 3763.0 3752.9 3763.0 3827.1 3938.3 4090.1 4265.4 4461.0 4690.3 4960.0 5280.3 5674.8 6167.1 6959.5 
7890.1 8868.0 10210.0 11875.7 13814.5 16033.2 18471.0 20811.1 23016.3 25012.4 26614.1 27753.8 27939.2 25761.0 19991.8 
11380.0 5587.2 1264.4 340.6 84.3 10.1 0.0 
3763.0 3779.9 3790.0 3837.2 3938.3 4079.9 4268.8 4487.9 4730.7 5020.7 5364.6 5728.8 6062.6 6490.8 7134.9 
7961.0 8797.2 10058.3 11804.9 13794.3 16002.8 18305.8 20386.3 22196.9 23906.5 25366.5 26519.7 26870.3 24810.1 18289.0 
10661.8 4872.3 1628.6 458.6 124.8 20.2 0.0 
3763.0 3773.1 3810.2 3891.1 4032.7 4224.9 4444.1 4697.0 4970.1 5283.7 5644.5 5991.8 6339.1 6790.9 7441.7 
8210.5 9090.5 10425.8 12145.4 14158.4 16235.5 18224.9 19920.9 21552.9 23114.1 24405.5 25258.6 24806.8 21175.3 14215.8 
7748.5 2528.9 755.3 370.9 185.5 37.1 0.0 
3763.0 3749.5 3796.7 3894.5 4049.6 4255.3 4491.3 4737.5 4976.9 5246.6 5526.5 5769.3 6069.3 6463.9 7013.5 
7721.6 8638.7 9947.0 11575.6 13275.0 15068.8 16748.0 18305.8 20106.4 21839.5 23275.9 23771.6 21880.0 16141.1 9276.0 
3816.9 974.5 293.4 121.4 47.2 20.2 0.0 
3763.0 3776.5 3823.7 3928.2 4093.4 4295.7 4521.7 4767.8 4997.1 5239.9 5486.0 5695.1 5944.6 6278.4 6797.7 
7431.6 8372.3 9592.9 11019.2 12479.2 14037.0 15180.1 16235.5 17287.5 17968.6 18329.4 17840.5 15672.4 11076.6 6079.5 
2340.1 610.3 195.6 64.1 23.6 13.5 0.0 
3763.0 3752.9 3800.1 3891.1 4049.6 4241.8 4471.1 4693.6 4906.1 5125.2 5337.7 5502.9 5698.4 6008.7 6477.3 
7134.9 7957.6 8928.7 9876.2 10705.7 11407.0 11666.6 11659.9 11568.8 11224.9 10746.1 9896.4 8345.4 5715.3 2882.9 792.4 
236.0 77.6 27.0 13.5 6.7 0.0 
3763.0 3779.9 3806.8 3884.4 4019.3 4194.6 4396.9 4572.2 4754.3 4899.3 5030.8 5132.0 5175.8 5108.4 4798.2 
4289.0 3658.5 2933.5 2168.1 1497.1 1021.7 711.5 539.5 424.9 330.4 252.9 198.9 155.1 121.4 87.7 64.1 40.5 23.6 13.5 10.1 6.7 0.0 
3763.0 3766.4 3776.5 3823.7 3941.7 4076.6 4218.2 4329.5 4353.1 4171.0 3695.6 2987.5 2185.0 1422.9 907.0 681.1 596.8 
542.9 488.9 431.6 374.3 323.7 273.1 232.7 195.6 155.1 121.4 97.8 74.2 53.9 37.1 23.6 16.9 13.5 6.7 6.7 0.0 
3763.0 3779.9 3769.7 3796.7 3864.2 3948.4 3955.2 3742.8 3129.1 2326.6 1524.1 977.8 768.8 681.1 617.1 553.0 488.9 
428.2 370.9 317.0 269.7 229.3 195.6 168.6 145.0 118.0 91.0 70.8 53.9 40.5 27.0 16.9 13.5 10.1 6.7 6.7 0.0 
3763.0 3776.5 3752.9 3749.5 3769.7 3736.0 3402.2 2599.7 1760.1 1126.2 886.8 799.1 704.7 620.4 536.1 465.3 394.5 330.4 
273.1 225.9 185.5 158.5 138.2 124.8 107.9 94.4 80.9 60.7 47.2 37.1 27.0 16.9 10.1 6.7 6.7 3.4 0.0 
3763.0 3749.5 3719.2 3688.8 3641.6 3358.4 2613.2 1699.4 1062.1 903.7 846.3 772.2 664.3 556.4 458.6 374.3 306.8 249.5 205.7 
172.0 148.4 131.5 118.0 104.5 91.0 80.9 67.4 57.3 43.8 33.7 23.6 16.9 10.1 6.7 3.4 0.0 0.0 
3763.0 3732.6 3705.7 3665.2 3533.7 2963.9 2006.3 1200.4 930.6 873.3 812.6 714.8 603.6 485.5 384.4 303.5 249.5 205.7 168.6 
145.0 131.5 118.0 104.5 91.0 80.9 70.8 57.3 47.2 37.1 30.3 23.6 13.5 6.7 3.4 0.0 0.0 0.0 
3763.0 3732.6 3705.7 3661.8 3473.0 2721.1 1709.5 1045.3 903.7 853.1 775.5 664.3 542.9 424.9 333.8 266.4 222.5 182.1 151.7 131.5 
114.6 104.5 91.0 84.3 70.8 60.7 47.2 33.7 27.0 23.6 20.2 13.5 10.1 3.4 0.0 0.0 0.0 
3763.0 3702.3 3675.3 3631.5 3392.1 2528.9 1551.1 991.3 886.8 829.5 738.4 623.8 502.4 381.0 300.1 242.8 202.3 168.6 141.6 118.0 
104.5 91.0 80.9 70.8 60.7 50.6 37.1 27.0 20.2 16.9 13.5 10.1 6.7 0.0 0.0 0.0 0.0 
3763.0 3692.2 3665.2 3621.4 3385.3 2542.4 1544.3 977.8 886.8 826.1 728.3 617.1 488.9 374.3 293.4 236.0 195.6 165.2 138.2 114.6 
101.2 87.7 77.6 67.4 57.3 47.2 33.7 23.6 16.9 16.9 13.5 10.1 6.7 0.0 0.0 0.0 0.0 
